DIADesigner
Integrated Development & Engineering Software
Provides a programming environment for machine system developers to enhance system configuration and development efficiency
- IEC61131-3 programming environment
- Integrates project, configuration, programming, commission, and monitoring in a simple environment
User-oriented Project Management
-
Basic designer view: Wizard Design for operation guidance
-
Advanced designer view: Complete functions via menus
Support IEC61131-3 Standard Programming Language
Data Management
-
Variable sharing with DIAScreen
One Cable Communication
-
Integrates multiple protocols in COMMGR
-
Requires only one cable to transfer the parameter configuration to the project
Intuitive Topology Configuration
- Supports topology to configure the device protocols in the project via a user-friendly system
Commission Tool
- Provides parameter management, gain tuning, motion control setting, oscilloscope, device
Library Manager
- Proven library manager for the reutilization of application
- Support HVAC application related library.
- User can create their own library application
DIACloud communication
- Supports DIACloud platform communication via DIACOM channel
- Router read/write data from device via DIACloud
- Combines with Delta IES solution to construct IoT for more automation applications and Industry 4.0 upgrades
Support Device
- Controllers: AS100, AS200, AS300, DVP-ES3/EX3/SV3/SX3/ES3(TEC) Series
- Motion: ASDA A2 (L/M), B2 (B/F), A3, B3 (L/M) Series
- Drives: VFD-EL/EL-C, C/CH/CP/CFP2000, MS/MH/ME/MX300, MPD/MP300, EB3000, VP3000, VP3000-E/EHS, VFD-PA, AFE3000 Series
- Remote IO: AS-FCOPM (CANopen), AS-FEN02 (EtherNet/IP, MODBUS TCP)
- Field Device: DTC Series
- Fieldbus: MODBUS, CANopen, MODBUS TCP, EtherNet/IP, EtherCAT